NPN Silicon Transistor

Overview

The FJB5555 is a 1050 V 5 A NPN Silicon Epitaxial Planar Transistor. The FJB5555 is designed for high speed switching applications which utilizes the industry standard surface mount TO-263 (D2PAK)package offering flexibility in design and excellent Power Dissipation.

  • High-Voltage Capability
  • High Switching Speed
  • Wide Safe Operating Area

Tools and Resources

Product services, tools and other useful resources related to FJB5555
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
FJB5555TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

NPN

Silicon transistor

1.5

5

400

1050

14

1.2

-

20

40

-

100

$0.7272