ESBC Rated NPN Power Transistor

Obsolete

Overview

The FJAFS1510A is a low-cost, high-performance power switch designed to provide optimal performance when used in an ESBC configuration in applications such as power supplies, motor drivers, smart grid, or ignition switches. The power switch is designed to operate up to 1550 V and up to 6 A, while providing exceptionally low on-resistance and very low switching losses.
The ESBC switch is designed to be driven using off-the-shelf power supply controllers or drivers. The ESBC MOSFET is a low-voltage, low-cost, surface-mount device that combines low-input capacitance and fast switching. The ESBC configuration further minimizes the required driving power because it does not have Miller capacitance.
The FJAFS1510A provides exceptional reliability and a large operating range due to its square Reverse-Bias-Safe-Operating-Area (RBSOA) and rugged design. The device is avalanche rated and has no parasitic transistors so is not prone to static dv/dt failures.
The power switch is manufactured using a dedicated high-voltage bipolar process and is packaged in a high-voltage TO-3PF package.

  • Low Equivalent On Resistance
  • Very Fast Switch: 150 kHz
  • Avalanche Rated
  • Low Driving Capacitance, No Miller Capacitance
  • Low Switching Losses
  • Reliable HV switch: No False Triggering due to High dv/dt Transients

Tools and Resources

Product services, tools and other useful resources related to FJAFS1510A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJAFS1510ATU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

N

NPN

ESBC Power Transistor

0.5

6

750

1550

6

-

-

15

-

15.4

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.