PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Audio Power Amplifier
  • High Current Capability : IC=10A
  • High Power Dissipation
  • Wide S.O.A
  • Complement to FJAF4310

Tools and Resources

Product services, tools and other useful resources related to FJAF4210

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJAF4210OTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

PNP

General Purpose

0.5

10

140

200

6

-

-

70

140

30

80

Price N/A

More Details

FJAF4210RTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

PNP

General Purpose

0.5

10

140

200

6

-

-

50

100

30

80

Price N/A

More Details

FJAF4210YTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

PNP

General Purpose

0.5

10

140

200

6

-

-

90

180

30

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.