Bipolar Transistor, -30V, -12A, Low VCE(sat), PNP Single ECH8

Obsolete

Overview

ECH8102 is Bipolar Transistor, -30V, -12A, Low VCE(sat), PNP Single ECH8 for High-Current Switching Applications.

  • High-power IGBT/MOSFET gate drivers
  • DC-DC converters
  • Lamp drivers
  • Motor drivers

  • Adoption of FBET, MBIT process
  • Low collector-to-emitter saturation voltage
  • High allowable power dissipation
  • High current capacitance
  • High speed switching
  • Halogen free compliance
  • IECO is guaranteed for preventing reverse fl ow from the collector to the emitter

Tools and Resources

Product services, tools and other useful resources related to ECH8102
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
ECH8102-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.135

12

30

30

6

0.85

-

200

560

140

1.6