Power Bipolar Transistor, NPN, 10 A, 80 V

Obsolete

Overview

These series of plastic, NPN and PNP power transistors can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.


Replacement Active Part Number: D44H11

  • -
  • -
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to D44H11 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

4Q85-D44H11

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

No

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

50

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.