4.0 A, 80 V NPN Bipolar Power Transistor

Obsolete

Overview

The D45C12 and D44C12 are for general purpose driver or medium power output stages in CW or switching applications.

  • Low Collector-Emitter Saturation Voltage - 0.5 V (Max)
  • High ft for Good Frequency Response
  • Low Leakage Current
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to D44C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

D44C12

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

40

120

-

30

Price N/A

More Details

D44C12G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

80

-

-

-

-

40

120

-

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.