Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Dual

Obsolete

Overview

CPH6538 is a Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Dual for DC-DC Converter Applications.

  • Small-sized package with two NPN transistors (30C02CH equivalency) contained in one package
  • VCEO=30V, IC=0.7A
  • Low Collector-to-Emitter Saturation Voltage
    VCE(sat)=85mV(typ)@IC=0.2A
  • High-speed switching
    tf=40ns(typ)@IC=0.3A
  • Halogen free Compliance

Tools and Resources

Product services, tools and other useful resources related to CPH6538

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH6538-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

Dual NPN

Low VCE(sat)

0.19

0.7

30

40

5

0.9

-

300

800

540

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.