Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), Complementary Dual CPH5

Last Shipments

Overview

CPH5517 is a Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), Complementary Dual CPH5 for High-Current Switching Applications.

  • Relay Drivers, Lamp Drivers, Motor Drivers

  • Composite type with a PNP/NPN transistor contained in package, facilitating high-density mounting
  • The CPH5517 consists of two chips which are equivalent to the CPH3116 and the CPH3216, respectively
  • Ultrasmall package permitting applied sets to be small and slime (mounting height : 0.9mm)

Tools and Resources

Product services, tools and other useful resources related to CPH5517

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH5517-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

Complementary

Low VCE(sat)

0.43

1

50

60

5

0.81

-

200

560

420

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.