Bipolar Transist, -30V, -3A, Low VCE(sat), PNP Dual CPH5

Obsolete

Overview

CPH5505 is Bipolar Transist, -30V, -3A, Low VCE(sat), PNP Dual CPH5 for Various Driver Application.

  • Relay drivers, lamp drivers, motor drivers, strobes.
  • Composite type with two PNP transistors contained
    in a single package facilitating high-density mounting.
  • The CPH5505 consists of two chips which are
    equivalent to the CPH3109 encapsulated in a package.
  • Ultrasmall package facilitates miniaturization in end
    products (mounting height : 0.9mm).

Tools and Resources

Product services, tools and other useful resources related to CPH5505

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH5505-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

Dual PNP

Low VCE(sat)

0.23

3

30

30

5

0.83

-

200

560

380

1.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.