Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single CPH3

Obsolete

Overview

CPH3215 is Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single CPH3 for DC-DC Converter Applications.

  • Relay drivers, Lamp drivers, Motor drivers, and Strobes
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.9mm)
  • High allowable power dissipation
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to CPH3215

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH3215-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.225

1.5

30

40

5

0.85

-

200

569

500

0.9

Price N/A

More Details

CPH3215-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.225

1.5

30

40

5

0.85

-

200

569

500

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.