Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single CPH3

Obsolete

Overview

CPH3106 is Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single CPH3 for DC-DC Converter Applications.

  • Relay drivers, lamp drivers, motor drivers, fl ash

  • Adoption of MBIT processes
  • High current capacitance
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.9mm)
  • High allowable power dissipation

Tools and Resources

Product services, tools and other useful resources related to CPH3106

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH3106-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.165

3

12

-

-

-

-

200

560

-

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.