SWITCHMODE™ Series NPN Silicon Power Transistor

Overview

...designed for high speed, high current, high power applications.

  • High DC current gain:
    hFE min = 20 at IC = 25 A
    hFE min = 10 at IC = 50 A
  • Low VCE(sat):
    VCE(sat) max. = 0.6 V at IC = 25 A
    VCE(sat) max. = 1.2 V at IC = 50 A
  • Very fast switching times:
    TF = 0.25 ms at IC = 50 A

Tools and Resources

Product services, tools and other useful resources related to BUV60

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.