Power 3A 825V NPN

Obsolete

Overview

  • Low Base Drive Requirement.
  • High Peak DC CurrentGain (55 Typical) @ Ic = 300mA/5V.
  • Extremely Low Storage Time Min/Max Gauratees Due to the H2BIP Structure which Minimizes the Spread.
  • Integrated Collector-Emitter Free Wheeling Diode.
  • Fully Characterized Dynamic VCEsat.
  • Avalanche Energy 20mJ Typical Capability.
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUL642D2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUL642D2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

440

-

-

-

-

16

-

-

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.