5.0 A, 400 V NPN Bipolar Power Transistor

Obsolete

Overview

The 5 A, 400 V NPN Bipolar Power Transistor is designed for use in electronic ballast (light ballast) and in Switchmode P supplies up to 50 Watts.

  • Improved Efficiency Due to:
    Fast Switching:
    tfi = 100 ns (typ) and
    tsi = 3.2ms (typ) @ IC = 2.0 A,
    IB1 = IB2 = 0.4 A
  • Full Characterization at 125°C
  • Tight Parametric Distributions Consistent Lot-to-Lot
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUL45

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUL45

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

75

Price N/A

More Details

BUL45G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.