Power 10A 400V NPN

Obsolete

Overview

The BUL147 have an applications specific state-of-the-art die designed for use in electric fluorescent lamp ballasts to 180 Watts and in Switchmode Power supplies for all types of electronic equipment.
These high-voltage/high-speed transistors offer the following:

  • Improved Efficiency Due to Low Base Drive Requirements:
    High and Flat DC Current Gain
    Fast Switching
    No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Parametric Distributions are Tight and Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUL147

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUL147

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

14

34

-

125

Price N/A

More Details

BUL147G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

14

34

-

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.