Transistor Silicon Plastic NPN

Obsolete

Overview

NPN Silicon

  • High DC Current Gain hFE = 2500 (Typ) @ IC = 4.0 Adc
  • Collector Emitter Sustaining Voltage @ 100 mAdc VCEO(sus) = 80 Vdc (Min) BDX53B, 54B VCEO(sus) = 100 Vdc (Min) - BDX53C, 54C
  • Low Collector-Emitter Saturation Voltage VCE(sat) = 2.0 Vdc (Max) @ IC = 3.0 Adc VCE(sat) = 4.0 Vdc (Max) @ IC = 5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BF393

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BF393G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

-

General Purpose

-

-

300

-

-

-

-

40

-

50

0.625

Price N/A

More Details

BF393ZL1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

-

General Purpose

-

-

300

-

-

-

-

40

-

50

0.625

Price N/A

More Details

BF393ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

General Purpose

-

-

300

-

-

-

-

40

-

50

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.