Medium Power NPN Bipolar Power Transistor

Obsolete

Overview

This series of plastic, medium-power NPN transistors can be used for amplifier and switching applications.


Replacement Active Part Number: BD435

  • -
  • -
  • Pb-Free Packages are Available
  • Complementary Types are BD438 and BD442

Tools and Resources

Product services, tools and other useful resources related to BD435 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD435S

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

NPN

General Purpose

0.5

4

32

32

5

-

1.1

85

475

3

36

Price N/A

More Details

BD435STU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

General Purpose

0.5

4

32

32

5

-

1.1

85

475

3

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.