Power 25A 100V NPN

Obsolete

Overview

...for general-purpose power amplifier and switching applications.

  • ESD Ratings: Machine Model C; >400VHuman Body Model 3B; >8000V
  • Epoxy Meets UL94 V-O at 1/8 inch
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BD249C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD249C

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

1.5

6

-

-

-

-

-

25

-

3

125

Price N/A

More Details

BD249CG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

1.5

6

-

-

-

-

-

25

-

3

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.