2.0 A, 100 V, 25W NPN Epitaxial Silicon Bipolar Power Transistor

Obsolete

Overview

2.0 A, 100 V, 25W NPN Epitaxial Silicon Bipolar Power Transistor

  • Gain hFE = 40 @ IC = 150 mA
  • Pb-Free Package

Tools and Resources

Product services, tools and other useful resources related to BD237(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD237STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

NPN

General Purpose

0.6

2

100

100

5

-

1.3

40

-

3

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.