3.0 A, 80 V Medium Power NPN Bipolar Power Transistor

Obsolete

Overview

The Medium Power NPN Bipolar Power Transistor is designed for use in 5.0 to 10 Watt audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

Replacement Active Part Number: BD179

  • Medium Power Linear and Switching Applications

  • LED Lighting
  • Circuit Protection
  • Portable and Wireless

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • BD179 is complementary with BD180
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BD179 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD17910STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

General Purpose

0.8

3

80

80

5

-

1.3

63

160

3

30

Price N/A