1.5 A, 80 V PNP Power Bipolar Junction Transistor

Last Shipments

Overview

This series of plastic, 1.5 A, 80 V PNP Power Bipolar Junction Transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.


Replacement Active Part Number: BD14010

  • Audio amplification

  • Home audio recievers
  • Home audio amplifiers
  • Car audio amplifiers

  • These are Pb-Free Devices
  • BD136BD138BD140Complementary with:BD135BD137BD139
  • DC Current Gain - hFE = 100 (Min) @ IC = 150 mA

Tools and Resources

Product services, tools and other useful resources related to BD14016 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD14010STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

80

80

5

-

1

63

160

-

12.5

Price N/A

More Details

BD14016S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

PNP

General Purpose

0.5

1.5

80

80

5

-

1

100

250

-

12.5

Price N/A

More Details

BD14016STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

80

80

5

-

1

100

250

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.