1.5 A, 80 V PNP Power Bipolar Junction Transistor

Obsolete

Overview

This series of plastic, 1.5 A, 80 V PNP Power Bipolar Junction Transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Home audio recievers
  • Home audio amplifiers
  • Car audio amplifiers
  • These are Pb-Free Devices
  • DC Current Gain - hFE = 63 (Min) @ IC = 150 mA
  • BD136BD138BD140Complementary with:BD135BD137BD139

Tools and Resources

Product services, tools and other useful resources related to BD14010

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD14010S

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

-

BULK

2000

No

PNP

General Purpose

0.5

1.5

80

80

5

-

1

63

160

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.