1.5 A, 60 V PNP Bipolar Power Junctions Transistor

Obsolete

Overview

This series of plastic, medium-power PNP bipolar junction transistors are designed for use in audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Audio amplifiers
  • Min DC Current Gain - hFE = 63 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BD13810

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD13810STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

PNP

General Purpose

0.5

1.5

60

60

5

-

1

63

160

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.