1.5 A, 45 V PNP Bipolar Junction Medium Power Transistor

Obsolete

Overview

This series of plastic, medium-power PNP transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • General use
  • General use
  • Minimun DC Current Gain - hFE = 63 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139 respectively

Tools and Resources

Product services, tools and other useful resources related to BD13610

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD13610S

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

PNP

General Purpose

0.5

1.5

45

45

5

-

1

63

160

-

12.5

Price N/A

More Details

BD13610STU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

PNP

General Purpose

0.5

1.5

45

45

5

-

1

63

160

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.