1.0 A, 80 V NPN Bipolar Junction Transistor

Overview

This 1.0 A, 80 V NPN Bipolar Junction Transistor is designed for use in audio amplifier applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

PNP Complement:
BCP53

Different hFE windows available:
BCP56: 40 - 250
BCP56-10: 63 - 160
BCP56-16: 100 - 250

  • General
  • General
  • Collector current, IC = of 1.0 Amp
  • The SOT-223 package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • NSV and S Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to BCP56-10

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BCP56-10T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.5

1

80

100

5

-

1

63

160

-

1.5

6.50 x 7.00 x 1.63

$0.1047

More Details

BCP56-10T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

NPN

General Purpose

0.5

1

80

100

5

-

1

63

160

-

1.5

Price N/A

More Details

NSVBCP56-10T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

NPN

General Purpose

0.5

1

80

100

5

-

1

63

160

-

1.5

6.50 x 7.00 x 1.63

$0.1323

More Details

SBCP56-10T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.5

1

80

100

5

-

1

63

160

-

1.5

6.50 x 7.00 x 1.63

$0.1151