+175°C TJ(MAX) NPN Bipolar Transistor

Overview

This PNP Bipolar Transistor, housed in the SOT-23 package, is designed for use in lower power surface mount applications where linear and switching functions are to be performed. With its +175°C TJ(MAX) rating, this device is suitable for high temperature, mission critical applications.

  • Switching
  • Steering Logic
  • Automotive Engine Control Units
  • Automotive Transmission Control Units
  • +175°C TJ(MAX) rating
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free Devices
  • Flammability Rating UL 94 V−0

Tools and Resources

Product services, tools and other useful resources related to BCH817

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSVBCH817-40LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

250

600

100

0.25

2.90 x 2.40 x 1.00

$0.04

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.