NPN Bipolar Transistor

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Moisture Sensitivity Level: 1
  • ESD Rating - Human Body Model: >4000 V
    ESD Rating - Machine Model: >400 V
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BC848BL

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC848BLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

NPN

General Purpose

0.25

0.1

30

-

-

-

-

200

450

100

0.225

Price N/A

More Details

BC848BLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.66

200

450

100

0.225

2.90 x 2.40 x 1.00

$0.0125

More Details

BC848BLT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

10000

No

NPN

General Purpose

0.25

0.1

30

-

-

-

-

200

450

100

0.225

Price N/A

More Details

BC848BLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.66

200

450

100

0.225

2.90 x 2.40 x 1.00

$0.0123

More Details

SBC848BLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.1

30

30

5

0.7

0.66

200

450

100

0.225

2.90 x 2.40 x 1.00

$0.0153

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.