NPN Bipolar Transistor

Obsolete

Overview

The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SC¿75/SOT¿416 package, which is designed for low power surface mount applications.

Tools and Resources

Product services, tools and other useful resources related to BC847CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC847CTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

NPN

General Purpose

-

0.1

45

-

-

-

-

420

800

100

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.