100 mA, 45 V Dual NPN Bipolar Junction Transistors

Active

Overview

These 100 mA, 45 V Dual NPN Bipolar Junction Transistors are designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.

  • General Use
  • General Use
  • 2 devices in 1 SOT-363/SC-88 Package
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BC847CDW1

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC847CDW1T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

Price N/A

More Details

BC847CDW1T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

2.00 x 2.10 x 1.10

$0.0193

More Details

BC847CDW1T1G-NC

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual PNP

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

2.00 x 2.10 x 1.10

$0.0232

More Details

SBC847CDW1T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

Price N/A

More Details

SBC847CDW1T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

420

800

100

0.38

2.00 x 2.10 x 1.10

$0.0251

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.