Low and Medium Voltage NPN Bipolar Transistor

Active

Overview

The Low and Medium Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT723 package, which is designed for low power surface mount applications.

  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to BC847BM3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC847BM3T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

NPN

General Purpose

0.25

0.1

45

50

6

0.7

0.66

200

450

100

0.26

1.20 x 1.20 x 0.50

$0.0363

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.