45 V, 0.5 A, General Purpose NPN Transistor

Overview

onsemi’s BC817−40W is a General Purpose NPN Transistor that is housed in the SC−70/SOT−323 package.

  • AEC-Q101 Qualified and Consult Factory for PPAP Capable
  • This Device is Pb−Free, Halogen Free/BFR Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BC817-40W

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC817-40WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

250

600

100

0.46

2.00 x 2.10 x 0.90

$0.0176

More Details

NSVBC817-40WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

250

600

100

0.46

2.00 x 2.10 x 0.90

$0.024