100 mA, 45 V, PNP Bipolar Juction Transistor

Overview

The 100 mA, 45 V, PNP Bipolar Juction Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • -
  • -
  • Pb-Free Package

Tools and Resources

Product services, tools and other useful resources related to BC557B(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC557BTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.75

200

450

150

0.5

4.83 x 4.76 x 3.62

$0.0333

More Details

BC557BTF

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.75

200

450

150

0.5

4.83 x 4.76 x 3.62

$0.0332

More Details

BC557BTFR

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

-

TAPE REEL

10000

No

PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.75

200

450

150

0.5

Price N/A

More Details

BC557BU

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

-

BULK

10000

No

PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.75

200

450

150

0.5

Price N/A