Low Noise NPN Bipolar Transistor

Obsolete

Overview

This NPN Bipolar transistor is designed for high gain, low noise general purpose amplifier applications. It is housed in a TO-92 package for medium power applications.

Tools and Resources

Product services, tools and other useful resources related to BC549C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC549C

Loading...

Obsolete

View__CAD

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

5000

No

-

-

-

0.1

30

-

-

-

-

420

800

-

0.625

Price N/A

More Details

BC549CG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

NPN

General Purpose

-

0.1

30

-

-

-

-

420

800

150

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.