NPN Bipolar Transistor

Obsolete

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to BC337-25

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC337-25RL1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

NPN

General Purpose

-

0.8

45

-

-

-

-

160

400

210

0.625

Price N/A

More Details

BC337-25RL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

NPN

General Purpose

-

0.8

45

-

-

-

-

160

400

210

0.625

Price N/A

More Details

BC337-25RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

NPN

General Purpose

-

0.8

45

-

-

-

-

160

400

210

0.625

Price N/A

More Details

BC337-25ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

NPN

General Purpose

-

0.8

45

-

-

-

-

160

400

210

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.