5.0 A, 1000 V NPN Bipolar Power Transistor

Overview

The MJE/MJF18004G have an applications specific state-of-the-art die designed for use in 220 V line-operated SWITCHMODE Power supplies and electronic light ballasts.

  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain h FE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Full Characterization at 125°C
  • Motorola "6 SIGMA" Philosophy Provides Tight and Reproducible Parametric Distributions
  • Two Package Choices: Standard TO-220 or isolated TO-220
  • MJF18004, Case 221D, is UL Registered at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE18004

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE18004

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.75

5

450

-

-

-

-

14

34

-

75

Price N/A

More Details

MJE18004G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.75

5

450

1000

9

0.92

-

14

34

-

75

$0.6076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.