NPN Epitaxial Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.

  • Collector-Emitter Voltage : VCEO= KSP42: 300V
  • Collector-Emitter Voltage : VCEO= KSP43: 200V
  • Collector Dissipation : PC = 625mW Amplifier Transistor

Tools and Resources

Product services, tools and other useful resources related to KSP42

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSP42BU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

General Purpose

0.5

0.5

300

300

6

0.9

-

40

-

50

0.625

$0.048

More Details

KSP42TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.5

0.5

300

300

6

0.9

-

40

-

50

0.625

$0.048

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.