PNP Epitaxial Silicon Transistor

Obsolete

Overview

The PNP Epitaxial Silicon Transistor is designed for use in amplifier and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • This product is general usage and suitable for many different applications.

  • -

  • Collector Current: IC= -3 A
  • Collector Dissipation: PC= 10 W (TC=25°C)
  • Complement to KSC1173

Tools and Resources

Product services, tools and other useful resources related to KSA473

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSA473YTSTUA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

PNP

General Purpose

0.8

3

30

30

5

-

1

70

240

100

10

Price N/A

More Details

KSA473YTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

PNP

General Purpose

0.8

3

30

30

5

-

1

70

240

100

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.