NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Current Capability: IC = 15 A
  • High Power Dissipation : 150 watts
  • High Frequency : 30 MHz
  • High Voltage : VCEO = 250 V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SA1943/FJL4215
  • Thermal and electrical Spice models are available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJL4315OTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

Y

NPN

General Purpose

3

17

250

250

5

-

1.5

55

160

30

150

$2.4963

More Details

Show More

1-25 of 25

Products per page

Jump to :