Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Dual

Obsolete

Overview

CPH6539 is a Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Dual for DC-DC Converter Applications.

  • Small-sized package with two NPN transistors (CPH3215 equivalency) contained in one package
  • VCEO=30V, IC=1.5A
  • Low Collector-to-Emitter Saturation Voltage
    VCE(sat)=0.16V(typ)@IC=0.75A
  • High-speed switching
    tf=30ns(typ)@IC=0.75A

Tools and Resources

Product services, tools and other useful resources related to CPH6539

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH6539-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

Dual NPN

Low VCE(sat)

0.25

1.5

30

40

5

0.85

-

200

560

500

1.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.