Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single MCPH3

Favorite

Overview

50C02MH is Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single MCPH3 for Low-Frequency General-Purpose Amplifi er Applications.

  • Low-frequency Amplifer, high-speed switching small motor drive, muting circuit
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) : RCE(sat) typ=175mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50C02MH-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

800

-

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :