Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single

Overview

50C02CH is Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single for Low-Frequency General-Purpose Amplifier Application.

  • Low-Frequency Amplifier
  • High Speed Switching
  • Small Motor Drive
  • Muting Circuit
  • Large Current Capacitance
  • Low Collector to Emitter Saturation Voltage (Resistance):
    RCE(sat) typ=175mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall Package Facilitates Miniaturization in End Products
  • Small ON-Resistance (Ron)

Tools and Resources

Product services, tools and other useful resources related to 50C02CH

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

50C02CH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Yes

NPN

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

800

-

0.7

2.90 x 2.80 x 0.90

$0.1067

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.