Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single MCPH3

Overview

30A02MH is Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single MCPH3 for low frequency amplifier and switching applications.

  • Low-frequency Amplifier, high-speed switching small motor drive
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) RCE(sat) typ=580mΩ [IC=0.7A, IB=35mA]
  • Small ON-resistance (Ron)

Tools and Resources

Product services, tools and other useful resources related to 30A02MH

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

30A02MH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

520

0.6

2.00 x 2.10 x 0.90

$0.0765

More Details

30A02MH-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

520

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.