Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single CPH3

Overview

30A02CH is Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single CPH3 for Low-Frequency General-Purpose Amplifier Application.

  • Low-frequency Amplifier, high-speed switching, small motor drive

  • Large current capacitance
  • Small ON-resistance (Ron)
  • Low collector-to-emitter saturation voltage (resistance) RCE (sat) typ=580mΩ [IC=0.7A, IB=35mA]

Tools and Resources

Product services, tools and other useful resources related to 30A02CH

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

30A02CH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

-

0.7

$0.0813

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.