Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Single MCPH3

Overview

30C02MH is Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Single MCPH3 for Low-Frequency General-Purpose Amplifier Applications.

  • Low-frequency Amplifier, high-speed switching, small motor drive

  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) : RCE(sat) typ=330mΩ [IC=0.7A, IB=35mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to 30C02MH

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

30C02MH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

Y

NPN

Low VCE(sat)

0.19

0.7

30

40

5

0.9

-

300

800

540

0.6

$0.0905

More Details

30C02MH-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.19

0.7

30

40

5

0.9

-

300

800

540

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.