Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single TP/TP-FA

Overview

2SD1805 is Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single TP/TP-FA for High Current Switching Applications.

  • Various drivers(relay,lamp,motor,etc.)
  • Low saturation voltage
  • Fast switching time
  • Large current capacity
  • Small and slim package making it easy to make 2SD1805-applied sets smaller

Tools and Resources

Product services, tools and other useful resources related to 2SD1805

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SD1805F-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.5

5

20

60

6

0.22

-

160

320

120

1

Price N/A

More Details

2SD1805F-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.5

5

20

60

6

0.22

-

160

320

120

1

6.50 x 9.50 x 2.30

$0.5305

More Details

2SD1805G-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.5

5

20

60

6

0.22

-

280

560

120

1

Price N/A

More Details

2SD1805G-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.5

5

20

60

6

0.22

-

280

560

120

1

Price N/A