Bipolar Transistor, 100V, 2A, Low VCE(sat), NPN Single PCP

Overview

2SC6096 is Bipolar Transistor, 100V, 2A, Low VCE(sat), NPN Single PCP for High-Voltage Switching Applications.

  • DC / DC converter, relay drivers, lamp drivers, motor drivers, inverter
  • Adoption of FBET, MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to 2SC6096

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC6096-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.15

2

100

120

6.5

0.85

-

300

600

300

1.3

4.50 x 4.00 x 1.50

$0.2347

More Details

2SC6096-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.15

2

100

120

6.5

0.85

-

300

600

300

1.3

Price N/A