NPN Bipolar Transistor

Last Shipments

Overview

This NPN transistor is designed for general purpose amplifier applications. This device is housed in the SOT-723 package which is designed for low power surface mount applications, where board space is at a premium.

  • Reduces Board Space
  • High hFE, 210460 (typical)
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to 2SC5658M3

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC5658M3T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

NPN

General Purpose

0.4

0.1

50

50

7

-

-

120

560

180

0.26

Price N/A

More Details

NSV2SC5658M3T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

NPN

General Purpose

0.4

0.1

50

50

7

-

-

120

560

180

0.26

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.