NPN Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • High Current Capability: IC = 15A
  • High Power Dissipation : 130watts
  • High Fequency : 30MHz
  • High Voltage : VCEO=250V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SA1962/FJA4213
  • Thermal and electrical Spice models are available

Tools and Resources

Product services, tools and other useful resources related to 2SC5242

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC5242OTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

NPN

General Purpose

3

17

250

250

5

-

1

80

160

30

130

Price N/A

More Details

2SC5242RTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

NPN

General Purpose

3

17

250

250

5

-

1

55

110

30

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.