Bipolar Transistor, (-)100V, (-)2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Overview

2SA1593/2SC4135 is Bipolar Transistor, (-)100V, (-)2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Voltage Switching Applications.

  • Power supplies, relay derivers, lamp drivers
  • Adoption of FBET, MBIT processes
  • High breakdown voltage and large current capacity
  • Fast switching speed
  • Small and slim package permitting 2SA1593/2SC4135-applied sets to be made more compact

Tools and Resources

Product services, tools and other useful resources related to 2SC4135

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC4135S-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

2

100

120

6

0.85

-

140

280

-

1

Price N/A

More Details

2SC4135S-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.4

2

100

120

6

0.85

-

140

280

-

1

Price N/A

More Details

2SC4135T-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

2

100

120

6

0.85

-

200

400

-

1

Price N/A

More Details

2SC4135T-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.4

2

100

120

6

0.85

-

200

400

-

1

6.50 x 9.50 x 2.30

$0.4955

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.