Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA

Overview

The 2SC4027 is Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA for high-Voltage switching applications. 2SA1552 is a complementary PNP bipolar transistor.

  • Converters, inverters, color TV audio output
  • Adoption of FBET, MBIT processes
  • High voltage and large current capacity.
  • Ultrahigh-speed switching.
  • Small and slim package permitting 2SA1552/2SC4027-applied sets to be made more compact.

Tools and Resources

Product services, tools and other useful resources related to 2SC4027

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC4027S-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

-

1

Price N/A

More Details

2SC4027S-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

-

1

Price N/A

More Details

2SC4027S-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

-

1

6.50 x 9.50 x 2.30

$0.3404

More Details

2SC4027S-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

-

1

6.50 x 9.50 x 2.30

$0.3617

More Details

2SC4027T-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

-

1

Price N/A

More Details

2SC4027T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

-

1

Price N/A

More Details

2SC4027T-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

-

1

6.50 x 9.50 x 2.30

$0.4609

More Details

2SC4027T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

-

1

Price N/A